IESNA:LM-63-2002
[TEST]P1389884
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4B-722-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 4xLight Square PACKAGE 70CRI 2200K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.20A 144.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11779.6
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 144.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
43.5 39.9 43.5 50.7 58.0 65.2 72.5 79.7 87.0 97.8 112.3 137.7 184.8 228.3 228.3 224.6 235.5 257.3 322.5 583.4 913.1 992.8 895.0 757.3 568.9 463.8 409.4 380.5 366.0 340.6 304.4 221.0 87.0 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 39.9 43.5 50.7 58.0 65.2 68.8 76.1 79.7 90.6 97.8 115.9 144.9 177.5 181.2 177.5 173.9 184.8 217.4 351.5 518.1 565.2 525.4 467.4 387.7 344.2 326.1 315.2 308.0 293.5 260.9 202.9 97.8 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 39.9 43.5 47.1 54.4 61.6 65.2 72.5 72.5 79.7 87.0 97.8 105.1 126.8 134.1 130.4 115.9 112.3 115.9 119.6 123.2 137.7 159.4 177.5 206.5 228.3 242.8 253.6 250.0 246.4 217.4 184.8 105.1 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 39.9 43.5 47.1 54.4 58.0 61.6 68.8 68.8 76.1 79.7 90.6 94.2 112.3 115.9 115.9 105.1 101.5 105.1 105.1 108.7 119.6 137.7 152.2 173.9 195.7 206.5 213.8 213.8 217.4 199.3 173.9 105.1 29.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 39.9 43.5 47.1 50.7 58.0 61.6 65.2 65.2 68.8 72.5 79.7 87.0 97.8 101.5 101.5 94.2 94.2 94.2 94.2 94.2 101.5 112.3 123.2 144.9 159.4 170.3 177.5 177.5 184.8 181.2 163.1 108.7 32.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 36.2 39.9 43.5 50.7 54.4 58.0 58.0 58.0 65.2 65.2 72.5 76.1 79.7 83.3 83.3 79.7 83.3 79.7 79.7 79.7 83.3 90.6 97.8 112.3 126.8 130.4 137.7 141.3 155.8 159.4 148.6 108.7 36.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 36.2 39.9 43.5 47.1 50.7 54.4 54.4 54.4 58.0 58.0 61.6 65.2 65.2 65.2 68.8 68.8 72.5 68.8 65.2 65.2 65.2 65.2 68.8 79.7 90.6 94.2 97.8 105.1 123.2 141.3 137.7 108.7 39.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 36.2 39.9 43.5 47.1 47.1 50.7 50.7 50.7 54.4 54.4 58.0 61.6 61.6 61.6 61.6 61.6 65.2 65.2 61.6 61.6 61.6 61.6 65.2 76.1 87.0 90.6 94.2 101.5 112.3 123.2 119.6 94.2 36.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 36.2 39.9 43.5 43.5 47.1 50.7 50.7 50.7 50.7 50.7 54.4 54.4 54.4 54.4 58.0 58.0 58.0 58.0 58.0 58.0 58.0 58.0 61.6 72.5 83.3 87.0 90.6 94.2 101.5 105.1 101.5 79.7 36.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 36.2 36.2 39.9 43.5 43.5 47.1 47.1 47.1 47.1 47.1 50.7 50.7 50.7 50.7 50.7 50.7 50.7 54.4 50.7 54.4 54.4 54.4 58.0 65.2 76.1 83.3 87.0 90.6 87.0 83.3 79.7 65.2 32.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 36.2 36.2 39.9 39.9 39.9 43.5 43.5 43.5 43.5 43.5 47.1 43.5 43.5 43.5 43.5 43.5 43.5 47.1 47.1 50.7 50.7 50.7 54.4 61.6 72.5 79.7 83.3 83.3 76.1 65.2 61.6 50.7 29.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 36.2 36.2 39.9 39.9 39.9 39.9 39.9 39.9 39.9 39.9 43.5 39.9 39.9 39.9 39.9 39.9 39.9 43.5 43.5 47.1 47.1 47.1 50.7 58.0 65.2 68.8 72.5 68.8 61.6 54.4 50.7 39.9 21.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 36.2 36.2 36.2 36.2 39.9 39.9 39.9 39.9 39.9 39.9 39.9 39.9 39.9 36.2 36.2 36.2 36.2 39.9 36.2 39.9 43.5 47.1 50.7 54.4 58.0 58.0 58.0 54.4 50.7 43.5 36.2 29.0 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 32.6 36.2 36.2 36.2 36.2 36.2 36.2 36.2 36.2 36.2 36.2 36.2 32.6 32.6 32.6 32.6 32.6 32.6 36.2 36.2 43.5 47.1 50.7 50.7 47.1 47.1 39.9 36.2 29.0 25.4 14.5 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 32.6 32.6 32.6 36.2 32.6 32.6 32.6 32.6 32.6 32.6 32.6 32.6 29.0 29.0 29.0 29.0 29.0 25.4 29.0 32.6 39.9 43.5 47.1 43.5 36.2 32.6 25.4 21.7 18.1 10.9 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 32.6 32.6 32.6 36.2 32.6 32.6 32.6 32.6 29.0 29.0 29.0 29.0 25.4 25.4 25.4 25.4 25.4 25.4 25.4 29.0 32.6 32.6 36.2 32.6 29.0 25.4 18.1 18.1 14.5 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 32.6 32.6 32.6 32.6 32.6 29.0 29.0 29.0 29.0 29.0 25.4 25.4 21.7 21.7 21.7 21.7 25.4 25.4 25.4 21.7 25.4 21.7 25.4 21.7 18.1 18.1 14.5 10.9 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 29.0 29.0 29.0 32.6 29.0 29.0 29.0 29.0 25.4 25.4 21.7 21.7 18.1 18.1 14.5 18.1 21.7 21.7 21.7 18.1 14.5 10.9 10.9 10.9 10.9 7.2 7.2 7.2 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 29.0 29.0 29.0 29.0 29.0 25.4 25.4 25.4 21.7 21.7 18.1 18.1 14.5 14.5 10.9 14.5 18.1 21.7 18.1 10.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 29.0 29.0 29.0 29.0 29.0 25.4 25.4 25.4 21.7 18.1 14.5 14.5 10.9 10.9 7.2 10.9 14.5 18.1 14.5 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 29.0 29.0 29.0 29.0 29.0 25.4 25.4 21.7 18.1 18.1 14.5 14.5 10.9 7.2 7.2 7.2 10.9 10.9 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 29.0 29.0 25.4 25.4 25.4 21.7 21.7 21.7 18.1 14.5 10.9 10.9 7.2 3.6 3.6 3.6 3.6 7.2 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 29.0 29.0 25.4 25.4 25.4 21.7 21.7 18.1 14.5 10.9 7.2 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 29.0 29.0 25.4 25.4 25.4 21.7 21.7 18.1 14.5 7.2 7.2 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 29.0 29.0 25.4 25.4 25.4 21.7 21.7 14.5 10.9 7.2 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 25.4 25.4 21.7 21.7 21.7 18.1 18.1 14.5 10.9 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 25.4 25.4 21.7 21.7 21.7 18.1 18.1 10.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 25.4 25.4 21.7 21.7 21.7 18.1 14.5 10.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 25.4 25.4 21.7 21.7 18.1 18.1 14.5 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 25.4 21.7 18.1 18.1 18.1 14.5 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 25.4 21.7 18.1 18.1 14.5 14.5 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 25.4 21.7 18.1 18.1 14.5 14.5 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 25.4 21.7 18.1 18.1 14.5 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 21.7 18.1 14.5 14.5 10.9 10.9 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 21.7 18.1 14.5 14.5 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 21.7 18.1 14.5 14.5 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 21.7 18.1 14.5 14.5 10.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 21.7 18.1 14.5 14.5 10.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 21.7 18.1 14.5 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 21.7 18.1 14.5 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 21.7 18.1 14.5 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 21.7 14.5 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 21.7 14.5 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 21.7 14.5 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 21.7 14.5 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 18.1 14.5 10.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 18.1 14.5 10.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 18.1 14.5 10.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 18.1 14.5 10.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 18.1 14.5 10.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 18.1 14.5 10.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 18.1 14.5 10.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 18.1 14.5 10.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 18.1 14.5 10.9 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 18.1 14.5 10.9 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 25.4 18.1 14.5 10.9 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 21.7 18.1 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 21.7 18.1 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 21.7 18.1 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 29.0 21.7 18.1 14.5 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 25.4 21.7 14.5 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 25.4 21.7 18.1 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 32.6 25.4 21.7 18.1 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 36.2 29.0 25.4 21.7 14.5 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 36.2 29.0 25.4 21.7 18.1 14.5 7.2 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 39.9 32.6 29.0 25.4 18.1 14.5 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 39.9 32.6 29.0 25.4 21.7 18.1 10.9 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 43.5 36.2 32.6 29.0 25.4 21.7 14.5 10.9 7.2 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 43.5 39.9 36.2 32.6 29.0 25.4 18.1 14.5 10.9 7.2 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 47.1 39.9 36.2 32.6 29.0 25.4 21.7 18.1 10.9 7.2 7.2 7.2 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 47.1 43.5 39.9 36.2 32.6 29.0 25.4 21.7 14.5 10.9 7.2 7.2 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 50.7 47.1 43.5 39.9 36.2 32.6 29.0 25.4 18.1 14.5 10.9 10.9 7.2 7.2 7.2 3.6 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 50.7 47.1 43.5 39.9 36.2 36.2 32.6 25.4 21.7 14.5 14.5 10.9 10.9 7.2 7.2 7.2 3.6 3.6 3.6 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.6 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 50.7 47.1 43.5 39.9 39.9 36.2 29.0 25.4 18.1 18.1 14.5 14.5 10.9 10.9 10.9 7.2 7.2 7.2 7.2 7.2 7.2 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 7.2 7.2 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 50.7 47.1 43.5 43.5 39.9 36.2 32.6 25.4 21.7 18.1 14.5 14.5 10.9 10.9 10.9 7.2 7.2 7.2 7.2 7.2 7.2 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 3.6 7.2 7.2 3.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 50.7 47.1 47.1 43.5 43.5 39.9 36.2 29.0 25.4 21.7 18.1 18.1 14.5 14.5 10.9 10.9 10.9 10.9 10.9 7.2 7.2 3.6 3.6 3.6 3.6 3.6 3.6 3.6 7.2 7.2 7.2 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 54.4 50.7 47.1 47.1 43.5 43.5 36.2 32.6 25.4 21.7 21.7 18.1 14.5 14.5 14.5 10.9 10.9 10.9 10.9 10.9 10.9 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 10.9 10.9 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 54.4 50.7 50.7 47.1 47.1 43.5 39.9 32.6 29.0 25.4 21.7 21.7 18.1 18.1 14.5 14.5 14.5 14.5 14.5 10.9 10.9 7.2 7.2 7.2 7.2 7.2 7.2 7.2 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 54.4 50.7 50.7 47.1 47.1 47.1 39.9 36.2 29.0 25.4 25.4 21.7 18.1 18.1 14.5 14.5 14.5 14.5 14.5 10.9 10.9 7.2 7.2 7.2 7.2 7.2 7.2 7.2 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 54.4 50.7 50.7 47.1 47.1 47.1 43.5 39.9 32.6 29.0 25.4 25.4 21.7 21.7 18.1 18.1 18.1 18.1 14.5 10.9 10.9 7.2 7.2 7.2 7.2 7.2 7.2 7.2 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 54.4 54.4 54.4 50.7 50.7 50.7 43.5 39.9 36.2 29.0 29.0 25.4 21.7 21.7 18.1 18.1 18.1 18.1 18.1 14.5 14.5 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 54.4 54.4 54.4 50.7 50.7 50.7 47.1 43.5 36.2 32.6 29.0 29.0 25.4 25.4 21.7 21.7 21.7 21.7 18.1 14.5 14.5 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 54.4 54.4 54.4 50.7 50.7 50.7 47.1 43.5 39.9 32.6 29.0 29.0 25.4 25.4 21.7 21.7 21.7 21.7 18.1 14.5 14.5 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 54.4 54.4 54.4 50.7 50.7 50.7 47.1 43.5 39.9 32.6 32.6 29.0 29.0 25.4 25.4 25.4 25.4 21.7 21.7 18.1 14.5 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 54.4 54.4 54.4 50.7 50.7 50.7 50.7 43.5 39.9 36.2 32.6 32.6 29.0 29.0 25.4 25.4 25.4 25.4 21.7 18.1 18.1 14.5 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 50.7 50.7 50.7 50.7 50.7 50.7 50.7 43.5 39.9 36.2 36.2 32.6 32.6 29.0 29.0 29.0 29.0 25.4 25.4 21.7 18.1 14.5 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 50.7 50.7 50.7 50.7 50.7 50.7 50.7 43.5 39.9 36.2 36.2 32.6 32.6 29.0 29.0 29.0 29.0 25.4 25.4 21.7 18.1 14.5 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 50.7 50.7 50.7 50.7 50.7 50.7 50.7 43.5 39.9 36.2 36.2 32.6 32.6 32.6 32.6 32.6 32.6 29.0 29.0 25.4 21.7 18.1 14.5 14.5 14.5 14.5 14.5 14.5 10.9 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 50.7 50.7 50.7 50.7 50.7 47.1 47.1 43.5 39.9 39.9 39.9 36.2 36.2 32.6 32.6 32.6 36.2 36.2 32.6 29.0 25.4 21.7 18.1 18.1 14.5 14.5 18.1 14.5 14.5 10.9 10.9 10.9 10.9 10.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 50.7 50.7 47.1 47.1 47.1 47.1 47.1 43.5 39.9 39.9 39.9 36.2 36.2 36.2 36.2 36.2 36.2 39.9 36.2 29.0 25.4 21.7 18.1 18.1 18.1 18.1 18.1 18.1 14.5 10.9 10.9 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 50.7 50.7 47.1 47.1 47.1 43.5 43.5 43.5 39.9 39.9 39.9 36.2 36.2 36.2 36.2 36.2 39.9 43.5 39.9 32.6 29.0 25.4 21.7 21.7 18.1 18.1 21.7 18.1 14.5 10.9 10.9 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 50.7 50.7 47.1 47.1 47.1 43.5 43.5 43.5 39.9 39.9 39.9 39.9 39.9 39.9 39.9 39.9 43.5 43.5 43.5 36.2 36.2 36.2 32.6 32.6 29.0 25.4 29.0 25.4 21.7 18.1 14.5 10.9 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 50.7 50.7 47.1 47.1 47.1 47.1 43.5 43.5 43.5 43.5 43.5 39.9 39.9 43.5 43.5 43.5 43.5 47.1 43.5 43.5 43.5 47.1 47.1 43.5 36.2 36.2 32.6 29.0 25.4 21.7 18.1 10.9 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 50.7 50.7 47.1 47.1 47.1 47.1 47.1 43.5 43.5 43.5 43.5 43.5 43.5 43.5 43.5 43.5 43.5 47.1 47.1 47.1 47.1 50.7 58.0 58.0 50.7 47.1 43.5 39.9 36.2 32.6 29.0 18.1 14.5 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 50.7 50.7 47.1 47.1 47.1 47.1 47.1 43.5 43.5 43.5 43.5 43.5 43.5 43.5 47.1 47.1 47.1 47.1 47.1 47.1 50.7 58.0 68.8 68.8 61.6 54.4 50.7 43.5 39.9 36.2 32.6 21.7 14.5 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 50.7 50.7 47.1 47.1 47.1 50.7 47.1 47.1 47.1 47.1 47.1 47.1 47.1 47.1 50.7 50.7 50.7 50.7 50.7 50.7 54.4 61.6 68.8 72.5 68.8 65.2 61.6 58.0 54.4 47.1 43.5 32.6 21.7 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 50.7 50.7 50.7 50.7 50.7 50.7 47.1 47.1 50.7 50.7 50.7 50.7 50.7 54.4 54.4 54.4 54.4 58.0 58.0 61.6 65.2 72.5 76.1 76.1 76.1 76.1 68.8 65.2 61.6 58.0 47.1 29.0 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 50.7 50.7 50.7 50.7 54.4 50.7 50.7 50.7 50.7 50.7 50.7 50.7 50.7 54.4 54.4 58.0 58.0 61.6 61.6 65.2 65.2 72.5 76.1 83.3 87.0 87.0 83.3 79.7 72.5 68.8 58.0 36.2 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 50.7 50.7 50.7 50.7 54.4 50.7 50.7 50.7 54.4 54.4 54.4 54.4 54.4 58.0 58.0 61.6 61.6 65.2 65.2 68.8 68.8 72.5 79.7 90.6 97.8 97.8 94.2 90.6 83.3 79.7 68.8 43.5 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 54.4 54.4 54.4 54.4 58.0 54.4 54.4 54.4 58.0 58.0 58.0 58.0 61.6 65.2 65.2 68.8 68.8 68.8 68.8 72.5 72.5 76.1 87.0 97.8 101.5 105.1 105.1 105.1 105.1 101.5 83.3 43.5 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 54.4 54.4 54.4 58.0 58.0 58.0 58.0 58.0 61.6 65.2 65.2 65.2 65.2 68.8 72.5 76.1 72.5 72.5 72.5 76.1 76.1 79.7 90.6 101.5 108.7 112.3 112.3 119.6 126.8 119.6 101.5 47.1 7.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 58.0 58.0 58.0 58.0 61.6 61.6 61.6 61.6 65.2 68.8 68.8 68.8 72.5 76.1 76.1 79.7 79.7 76.1 72.5 76.1 76.1 83.3 97.8 108.7 112.3 115.9 123.2 134.1 144.9 141.3 115.9 47.1 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 58.0 58.0 58.0 61.6 61.6 65.2 65.2 65.2 68.8 72.5 72.5 72.5 76.1 79.7 83.3 87.0 83.3 79.7 76.1 79.7 79.7 87.0 101.5 112.3 115.9 123.2 130.4 148.6 166.7 159.4 130.4 47.1 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 58.0 58.0 61.6 65.2 65.2 68.8 68.8 72.5 76.1 79.7 83.3 87.0 94.2 94.2 94.2 97.8 94.2 94.2 90.6 97.8 108.7 115.9 134.1 144.9 148.6 155.8 159.4 170.3 177.5 163.1 123.2 43.5 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 61.6 61.6 61.6 68.8 68.8 72.5 76.1 79.7 83.3 90.6 94.2 105.1 112.3 108.7 108.7 108.7 105.1 108.7 108.7 115.9 137.7 148.6 166.7 177.5 184.8 188.4 188.4 192.0 188.4 166.7 112.3 43.5 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 61.6 61.6 65.2 68.8 72.5 76.1 79.7 83.3 90.6 97.8 105.1 119.6 126.8 123.2 119.6 115.9 115.9 119.6 123.2 134.1 163.1 177.5 195.7 210.2 217.4 221.0 213.8 210.2 199.3 170.3 105.1 39.9 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 61.6 61.6 65.2 72.5 76.1 79.7 83.3 90.6 97.8 105.1 115.9 134.1 144.9 137.7 130.4 126.8 126.8 134.1 137.7 152.2 192.0 206.5 228.3 242.8 250.0 253.6 242.8 231.9 210.2 173.9 94.2 36.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 61.6 65.2 68.8 76.1 79.7 87.0 90.6 101.5 112.3 126.8 152.2 181.2 188.4 184.8 181.2 192.0 242.8 358.7 467.4 536.3 565.2 539.9 431.2 380.5 347.8 329.7 304.4 279.0 242.8 173.9 87.0 36.2 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 61.6 65.2 68.8 76.1 83.3 90.6 97.8 108.7 123.2 144.9 184.8 228.3 231.9 228.3 231.9 257.3 355.1 583.4 793.5 920.3 934.8 873.2 634.1 514.5 442.1 402.2 362.3 322.5 271.8 173.9 79.7 32.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 61.6 68.8 72.5 79.7 87.0 97.8 108.7 123.2 155.8 217.4 308.0 373.2 405.8 445.7 514.5 670.3 1065.3 1761.0 2540.0 2757.4 2532.7 2076.2 1634.1 1217.5 902.2 670.3 514.5 398.6 315.2 173.9 87.0 32.6 3.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 61.6 68.8 72.5 83.3 90.6 105.1 115.9 137.7 188.4 286.2 431.2 514.5 576.1 659.5 793.5 1083.4 1775.5 2938.6 4286.4 4594.4 4127.0 3279.1 2634.2 1920.4 1362.4 938.5 666.7 474.7 358.7 170.3 90.6 32.6 3.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 61.6 68.8 76.1 87.0 94.2 112.3 141.3 217.4 358.7 561.6 786.3 978.3 1152.2 1351.5 1616.0 2166.8 3460.3 5261.1 6786.6 7094.6 6605.4 5782.9 5188.7 4449.5 3598.0 2514.6 1525.4 851.5 460.2 188.4 97.8 36.2 3.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 61.6 68.8 76.1 87.0 97.8 123.2 163.1 300.7 532.6 837.0 1141.4 1442.1 1724.7 2040.0 2438.5 3253.8 5145.2 7583.7 9286.7 9594.7 9080.2 8283.0 7743.1 6978.6 5833.6 4087.2 2384.2 1224.7 558.0 202.9 105.1 36.2 3.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 61.6 68.8 79.7 90.6 101.5 130.4 188.4 380.5 702.9 1112.4 1496.5 1902.3 2300.8 2732.0 3257.4 4337.2 6830.1 9902.7 11786.8 12091.2 11558.5 10786.8 10297.6 9507.7 8065.6 5663.3 3239.3 1601.5 659.5 221.0 112.3 39.9 3.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 61.6 68.8 79.7 90.6 105.1 137.7 210.2 460.2 873.2 1387.8 1851.5 2366.1 2873.3 3420.5 4079.9 5420.6 8514.9 12225.2 14286.9 14591.3 14033.3 13286.9 12852.1 12036.8 10301.2 7235.9 4098.0 1974.7 757.3 235.5 119.6 39.9 3.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 61.6 68.8 79.7 94.2 112.3 152.2 275.4 673.9 1231.9 1858.8 2460.3 3029.1 3612.5 4217.6 5080.0 6917.0 10304.9 14069.5 15935.6 16254.4 15859.5 15453.7 15163.8 14109.4 11739.7 8460.6 5181.4 2916.8 985.6 293.5 123.2 36.2 3.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 58.0 61.6 68.8 83.3 94.2 115.9 166.7 340.6 884.1 1587.0 2326.2 3069.0 3692.2 4351.7 5014.7 6080.0 8409.8 12091.2 15910.2 17580.6 17917.6 17685.7 17616.8 17471.9 16182.0 13178.2 9681.6 6264.8 3858.9 1213.8 351.5 126.8 36.2 3.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 58.0 68.8 83.3 97.8 123.2 177.5 405.8 1094.3 1942.1 2793.6 3677.7 4358.9 5094.5 5815.5 7080.1 9902.7 13881.1 17750.9 19225.6 19584.3 19511.8 19783.6 19780.0 18258.2 14616.7 10906.3 7348.2 4804.6 1442.1 409.4 130.4 32.6 3.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 58.0 68.8 83.3 97.8 126.8 192.0 471.0 1308.0 2300.8 3264.7 4286.4 5022.0 5833.6 6612.6 8080.1 11399.1 15671.1 19595.2 20874.2 21247.4 21338.0 21950.4 22091.7 20330.7 16055.1 12131.0 8431.6 5746.7 1670.4 467.4 134.1 29.0 3.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 58.0 68.8 83.3 97.8 130.4 210.2 558.0 1510.9 2645.1 3681.3 4692.3 5485.8 6388.0 7297.5 8989.6 12685.4 17573.3 21370.6 22617.1 22950.4 23247.5 23965.0 23805.5 21548.2 17109.5 13018.8 9515.0 6402.5 1902.3 565.2 144.9 32.6 3.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 54.4 58.0 68.8 83.3 101.5 134.1 231.9 645.0 1713.9 2992.9 4094.4 5098.1 5949.6 6942.4 7985.9 9899.0 13971.7 19475.6 23146.1 24356.3 24657.0 25157.1 25979.6 25519.4 22765.6 18163.9 13910.1 10602.0 7061.9 2134.2 663.1 159.4 32.6 3.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 50.7 58.0 68.8 83.3 101.5 134.1 250.0 728.3 1916.8 3337.1 4511.1 5503.9 6409.7 7496.8 8670.7 10808.5 15254.4 21377.9 24921.5 26099.1 26360.0 27062.9 27994.1 27229.6 23979.5 19214.7 14797.8 11685.4 7717.8 2362.4 757.3 170.3 36.2 3.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 50.7 58.0 68.8 83.3 101.5 137.7 268.1 815.3 2119.7 3681.3 4924.2 5909.7 6873.5 8051.1 9355.5 11718.0 16540.7 23280.1 26697.0 27838.3 28063.0 28972.5 30008.7 28943.5 25196.9 20269.1 15685.6 12768.8 8373.6 2594.3 855.1 181.2 36.2 3.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 50.7 58.0 68.8 83.3 101.5 141.3 275.4 876.9 2261.0 3862.5 5080.0 6061.9 7083.7 8297.5 9685.3 12207.1 17236.4 24048.3 27450.6 28668.1 29041.3 30099.3 31037.8 29802.2 25860.0 20747.4 16424.7 13377.5 8591.0 2851.6 931.2 181.2 36.2 3.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 50.7 58.0 68.8 83.3 101.5 144.9 279.0 938.5 2402.3 4047.3 5232.1 6214.1 7293.8 8547.5 10015.0 12692.7 17932.1 24812.8 28204.3 29501.5 30019.6 31222.6 32066.8 30657.3 26523.1 21222.1 17160.3 13986.2 8812.0 3112.5 1007.3 181.2 36.2 3.6 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 47.1 54.4 65.2 83.3 101.5 144.9 286.2 1000.0 2543.6 4228.5 5387.9 6366.3 7504.0 8793.9 10344.7 13181.8 18627.7 25581.0 28954.3 30331.2 30994.3 32349.4 33092.2 31516.1 27182.5 21700.4 17899.4 14594.9 9029.4 3369.7 1079.8 177.5 36.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 47.1 54.4 65.2 83.3 101.5 148.6 289.9 1061.6 2684.9 4409.6 5540.1 6518.4 7714.2 9040.3 10674.4 13667.3 19323.4 26345.5 29708.0 31161.0 31972.6 33472.7 34121.3 32371.2 27845.6 22175.0 18635.0 15203.7 9246.8 3627.0 1155.9 177.5 36.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 47.1 54.4 65.2 83.3 101.5 144.9 286.2 1025.4 2587.1 4243.0 5391.6 6351.8 7464.1 8743.2 10304.9 13113.0 18515.4 25432.4 28849.3 30179.0 30838.5 32150.2 32842.2 31215.3 26896.3 21515.6 17834.2 14508.0 8993.2 3395.1 1159.5 195.7 36.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 47.1 54.4 65.2 83.3 101.5 141.3 279.0 989.2 2489.3 4076.3 5246.6 6181.5 7214.1 8442.5 9935.3 12555.0 17703.8 24519.3 27990.5 29193.5 29704.4 30824.0 31566.8 30063.1 25946.9 20856.1 17033.5 13812.3 8743.2 3163.2 1163.1 210.2 36.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 43.5 50.7 61.6 79.7 97.8 137.7 275.4 952.9 2387.8 3906.0 5098.1 6014.8 6964.1 8145.3 9565.7 12000.6 16895.8 23602.6 27131.8 28211.6 28566.6 29501.5 30287.7 28907.2 24997.6 20193.0 16229.1 13113.0 8489.6 2931.3 1163.1 228.3 32.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 43.5 50.7 61.6 79.7 97.8 134.1 268.1 916.7 2290.0 3739.3 4949.5 5844.5 6714.1 7844.6 9196.1 11442.6 16084.1 22689.5 26273.0 27226.0 27432.5 28175.3 29008.7 27751.4 24048.3 19533.6 15428.3 12417.3 8235.9 2699.4 1166.7 242.8 32.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 43.5 50.7 61.6 79.7 97.8 130.4 250.0 822.5 2050.8 3406.0 4561.8 5460.4 6275.7 7290.2 8489.6 10471.5 14743.5 20888.7 24515.7 25537.5 25758.5 26338.3 27091.9 26153.5 22888.8 18558.9 14493.5 11439.0 7616.3 2489.3 1054.4 228.3 32.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 43.5 50.7 61.6 79.7 97.8 126.8 231.9 731.9 1815.3 3072.6 4174.1 5080.0 5837.2 6732.2 7783.0 9504.1 13402.8 19087.9 22758.4 23852.6 24084.5 24501.2 25175.2 24555.6 21725.7 17580.6 13558.6 10460.7 6996.7 2275.5 938.5 210.2 29.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 43.5 50.7 61.6 76.1 94.2 123.2 213.8 637.7 1576.2 2735.6 3786.4 4695.9 5398.8 6177.8 7076.4 8533.0 12062.2 17287.1 21001.0 22164.1 22406.9 22664.2 23254.8 22954.0 20566.2 16605.9 12623.8 9482.4 6377.1 2065.3 826.1 195.7 29.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 43.5 50.7 61.6 76.1 94.2 119.6 195.7 543.5 1337.0 2402.3 3398.7 4311.8 4960.4 5619.8 6369.9 7562.0 10721.5 15486.3 19243.7 20475.7 20732.9 20827.1 21338.0 21356.1 19403.1 15627.6 11689.0 8504.0 5757.5 1851.5 710.2 177.5 25.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 43.5 50.7 61.6 76.1 90.6 115.9 177.5 460.2 1130.5 2040.0 2920.4 3724.8 4315.4 4931.4 5623.5 6667.0 9380.9 13689.1 17522.6 18939.4 19193.0 19098.8 19279.9 19138.6 17435.7 14069.5 10460.7 7398.9 4840.8 1601.5 605.1 166.7 29.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 43.5 50.7 61.6 72.5 90.6 108.7 163.1 376.8 924.0 1681.2 2442.2 3134.2 3674.1 4246.6 4880.7 5768.4 8036.6 11891.9 15805.1 17406.7 17656.7 17370.4 17221.9 16917.5 15468.2 12511.5 9232.3 6293.8 3924.1 1351.5 496.4 155.8 32.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 43.5 50.7 58.0 72.5 87.0 105.1 144.9 289.9 717.4 1318.9 1960.2 2547.2 3029.1 3558.1 4134.3 4873.4 6696.0 10094.7 14084.0 15870.4 16116.7 15638.5 15163.8 14700.0 13500.7 10949.8 8004.0 5188.7 3007.4 1097.9 391.3 144.9 36.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 43.5 50.7 58.0 68.8 83.3 97.8 126.8 206.5 510.9 956.6 1482.0 1956.6 2384.2 2869.7 3387.9 3974.8 5351.7 8297.5 12362.9 14334.0 14576.8 13910.1 13105.7 12478.9 11533.2 9391.8 6775.7 4083.5 2090.7 847.9 282.6 134.1 39.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 43.5 50.7 58.0 68.8 79.7 94.2 119.6 181.2 416.7 768.2 1192.1 1579.8 1916.8 2300.8 2713.9 3195.8 4290.1 6648.9 10044.0 11881.0 12134.7 11471.6 10645.5 9978.8 9098.3 7340.9 5282.9 3213.9 1692.1 735.5 264.5 126.8 36.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 43.5 50.7 58.0 65.2 76.1 90.6 108.7 155.8 322.5 576.1 898.6 1203.0 1453.0 1728.3 2043.6 2416.8 3232.0 5000.2 7725.0 9431.6 9692.5 9033.1 8185.2 7475.0 6663.4 5293.7 3790.0 2347.9 1293.5 619.6 246.4 115.9 36.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 39.9 47.1 54.4 65.2 72.5 87.0 101.5 130.4 228.3 384.1 605.1 822.5 985.6 1155.9 1369.6 1634.1 2170.4 3348.0 5402.4 6978.6 7246.7 6594.5 5724.9 4971.3 4228.5 3242.9 2293.6 1478.3 891.3 503.6 228.3 108.7 32.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 39.9 47.1 54.4 61.6 68.8 83.3 90.6 105.1 134.1 195.7 315.2 445.7 518.1 587.0 695.7 855.1 1108.8 1699.4 3083.5 4525.6 4804.6 4156.0 3264.7 2471.1 1793.6 1192.1 800.8 608.7 492.8 391.3 210.2 97.8 29.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 39.9 47.1 54.4 61.6 68.8 79.7 87.0 97.8 115.9 152.2 224.6 315.2 373.2 405.8 460.2 543.5 681.2 1010.9 1833.4 2717.5 2898.7 2525.5 2011.0 1518.2 1126.9 800.8 590.6 485.5 416.7 347.8 217.4 94.2 29.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
43.5 39.9 43.5 50.7 58.0 65.2 72.5 79.7 87.0 97.8 112.3 137.7 184.8 228.3 228.3 224.6 235.5 257.3 322.5 583.4 913.1 992.8 895.0 757.3 568.9 463.8 409.4 380.5 366.0 340.6 304.4 221.0 87.0 25.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
